??
CAD model selection
SFC KOENIG SKC550-060
HELP_VARIABLE
Company
SFC KOENIG
Description
SKC550 - Sealing Plug SKC
Bill of material
SFC KOENIG SKC550-060
IDNR
Ident number
TYPE
SKC550-060 mm
CNSORDERNO
Material-NR.
300179873
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.5514
FORM
D1
EXPANDER
6 mm
D2
±0.2
3.3 mm
D3
+0.12/0
6 mm
D4
±0.2
5.1 mm
D5
max.
3.6 mm
L1
±0.2
6.5 mm
L2
±1
38 mm
L3
±0.5
11.5 mm
L4
max.
8.5 mm
L5
±1
12.4 mm
L6
±0.5
0.9 mm
GV
WEIGHT PRE-ASSEMBLED
3.5 g
GM
WEIGHT INSTALLED
1.39 g
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models