??
CAD model selection
SFC KOENIG SKC550-040
HELP_VARIABLE
Company
SFC KOENIG
Description
SKC550 - Sealing Plug SKC
Bill of material
SFC KOENIG SKC550-040
IDNR
Ident number
TYPE
SKC550-040 mm
CNSORDERNO
Material-NR.
300179869
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.5514
FORM
D1
EXPANDER
4 mm
D2
±0.2
2.5 mm
D3
+0.12/0
4 mm
D4
±0.2
3.6 mm
D5
max.
2.8 mm
L1
±0.2
4.5 mm
L2
±1
39 mm
L3
±0.5
8.1 mm
L4
max.
6.5 mm
L5
±1
8.9 mm
L6
±0.5
0.6 mm
GV
WEIGHT PRE-ASSEMBLED
1.7 g
GM
WEIGHT INSTALLED
0.44 g
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models