??
CAD model selection
SFC KOENIG SK552-100
HELP_VARIABLE
Company
SFC KOENIG
Description
SK552 - Sealing Plug SK
Bill of material
SFC KOENIG SK552-100
IDNR
Identnumber
TYPE
SK552-100 mm
CNSORDERNO
Material-NR.
300119916
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.0758
FORM
D1
EXPANDER
10.000 mm
L1
10.500 mm
D2
4.800 mm
L2
75.000 mm
L3
19.000 mm
L4
12.500 mm
D3
d3 +0.12/0
10.000 mm
D4
7.700 mm
GV
WEIGHT PRE-ASSEMBLED
15.220 g
GM
WEIGHT INSTALLED
14.730 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models