??
CAD model selection
SFC KOENIG SK552-090
HELP_VARIABLE
Company
SFC KOENIG
Description
SK552 - Sealing Plug SK
Bill of material
SFC KOENIG SK552-090
IDNR
Identnumber
TYPE
SK552-090 mm
CNSORDERNO
Material-NR.
300119915
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.0758
FORM
D1
EXPANDER
9.000 mm
L1
9.500 mm
D2
4.500 mm
L2
73.000 mm
L3
17.000 mm
L4
11.000 mm
D3
d3 +0.12/0
9.000 mm
D4
7.000 mm
GV
WEIGHT PRE-ASSEMBLED
12.340 g
GM
WEIGHT INSTALLED
11.970 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models