??
CAD model selection
SFC KOENIG SK552-050
HELP_VARIABLE
Company
SFC KOENIG
Description
SK552 - Sealing Plug SK
Bill of material
SFC KOENIG SK552-050
IDNR
Identnumber
TYPE
SK552-050 mm
CNSORDERNO
Material-NR.
300119911
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.0758
FORM
D1
EXPANDER
5.000 mm
L1
5.500 mm
D2
3.000 mm
L2
71.000 mm
L3
10.000 mm
L4
7.500 mm
D3
d3 +0.12/0
5.000 mm
D4
4.000 mm
GV
WEIGHT PRE-ASSEMBLED
4.170 g
GM
WEIGHT INSTALLED
4.320 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models