??
CAD model selection
SFC KOENIG SK550-120
HELP_VARIABLE
Company
SFC KOENIG
Description
SK550 - Sealing Plug SK
Bill of material
SFC KOENIG SK550-120
IDNR
Identnumber
TYPE
SK550-120 mm
CNSORDERNO
Material-NR.
300179405
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.0758
FORM
D1
EXPANDER
12.000 mm
L1
12.500 mm
D2
5.700 mm
L2
50.000 mm
L3
24.000 mm
L4
16.500 mm
D3
d3 +0.12/0
12.000 mm
D4
9.200 mm
GV
WEIGHT PRE-ASSEMBLED
0.000 g
GM
WEIGHT INSTALLED
16.770 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models