??
CAD model selection
SFC KOENIG SK550-090
HELP_VARIABLE
Company
SFC KOENIG
Description
SK550 - Sealing Plug SK
Bill of material
SFC KOENIG SK550-090
IDNR
Identnumber
TYPE
SK550-090 mm
CNSORDERNO
Material-NR.
300118383
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.0758
FORM
D1
EXPANDER
9.000 mm
L1
9.500 mm
D2
4.500 mm
L2
43.000 mm
L3
17.000 mm
L4
11.000 mm
D3
d3 +0.12/0
9.000 mm
D4
7.000 mm
GV
WEIGHT PRE-ASSEMBLED
8.240 g
GM
WEIGHT INSTALLED
8.230 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models