??
CAD model selection
SFC KOENIG RE-040-XXX
HELP_VARIABLE
Company
SFC KOENIG
Description
RE-XXX-XXX - Stainless steel restrictor, metric series
Bill of material
SFC KOENIG RE-040-XXX
TYPE
RE-040-XXX
M1
Sleeve Material
DIN 1.4305 (AISI 303)
M2
Pin Material
DIN 1.4542 (AISI 630)
D1
4.0 mm
L1
l1 +/-.15
4.00 mm
L2
Ref.
6.0 mm
O
Standard Orifice Size.O +/-.025
mm
D2
d2 +.10/-0
4.00 mm
L3
l3 min.
3.9 mm
L4
l4 +/-.15
3.71 mm
FORM
Form
D3
d3 max.
3.3 mm
D4
d4 +0/-.05
2.74 mm
D5
d5
1.57 mm
S
Setzweg
2.0 mm
X
x ±0.3
0.0 mm
PU1
Packaging Unit
100
PU2
Packaging Unit
1000
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models