??
CAD model selection
SFC KOENIG MB600-281A
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 600 Inch - Sealing Plug MB
Bill of material
SFC KOENIG MB600-281A
IDNR
Identnumber
TYPE
MB600-281A
CNSORDERNO
Material-NR.
300116831
M1
MATERIAL SLEEVE
DIN 1.4305 (AISI 303)
M2
MATERIAL BALL
DIN 1.4301 (AISI 304)
FORM
D1
EXPANDER
0.281 Inch
L1
0.2850 Inch
L2
0.3800 Inch
D2
0.2812 Inch
D3
0.2500 Inch
L3
0.2500 Inch
L4
0.0450 Inch
L5
0.1590 Inch
D4
0.2360 Inch
X
x -0.012
0.0120 Inch
G
WEIGHT
1.870 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
PU2
Packaging Unit
'500','100'
Previews - 3D
Download CAD models