??
CAD model selection
SFC KOENIG MB600-218A
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 600 Inch - Sealing Plug MB
Bill of material
SFC KOENIG MB600-218A
IDNR
Identnumber
TYPE
MB600-218A
CNSORDERNO
Material-NR.
300116828
M1
MATERIAL SLEEVE
DIN 1.4305 (AISI 303)
M2
MATERIAL BALL
DIN 1.4301 (AISI 304)
FORM
D1
EXPANDER
0.218 Inch
L1
0.2250 Inch
L2
0.3010 Inch
D2
0.2187 Inch
D3
0.1870 Inch
L3
0.1870 Inch
L4
0.0470 Inch
L5
0.1270 Inch
D4
0.1870 Inch
X
x -0.012
0.0120 Inch
G
WEIGHT
0.860 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
PU2
Packaging Unit
'500','100'
Previews - 3D
Download CAD models