??
CAD model selection
SFC KOENIG MB600-187A
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 600 Inch - Sealing Plug MB
Bill of material
SFC KOENIG MB600-187A
IDNR
Identnumber
TYPE
MB600-187A
CNSORDERNO
Material-NR.
300116827
M1
MATERIAL SLEEVE
DIN 1.4305 (AISI 303)
M2
MATERIAL BALL
DIN 1.4301 (AISI 304)
FORM
D1
EXPANDER
0.187 Inch
L1
0.1930 Inch
L2
0.2590 Inch
D2
0.1875 Inch
D3
0.1560 Inch
L3
0.1520 Inch
L4
0.0510 Inch
L5
0.1200 Inch
D4
0.1570 Inch
X
x -0.012
0.0120 Inch
G
WEIGHT
0.530 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
PU2
Packaging Unit
'500','100'
Previews - 3D
Download CAD models