??
CAD model selection
SFC KOENIG MB600-156A
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 600 Inch - Sealing Plug MB
Bill of material
SFC KOENIG MB600-156A
IDNR
Identnumber
TYPE
MB600-156A
CNSORDERNO
Material-NR.
300116826
M1
MATERIAL SLEEVE
DIN 1.4305 (AISI 303)
M2
MATERIAL BALL
DIN 1.4301 (AISI 304)
FORM
D1
EXPANDER
0.156 Inch
L1
0.1500 Inch
L2
0.1960 Inch
D2
0.1562 Inch
D3
0.1250 Inch
L3
0.1300 Inch
L4
0.0310 Inch
L5
0.0860 Inch
D4
0.1180 Inch
X
x -0.012
0.0120 Inch
G
WEIGHT
0.310 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
PU2
Packaging Unit
'1000','100'
Previews - 3D
Download CAD models