??
CAD model selection
SFC KOENIG MB600-093A
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 600 Inch - Sealing Plug MB
Bill of material
SFC KOENIG MB600-093A
IDNR
Identnumber
TYPE
MB600-093A
CNSORDERNO
Material-NR.
300116822
M1
MATERIAL SLEEVE
DIN 1.4305 (AISI 303)
M2
MATERIAL BALL
DIN 1.4034 (AISI 420)
FORM
D1
EXPANDER
0.093 Inch
L1
0.1000 Inch
L2
0.1200 Inch
D2
0.0937 Inch
D3
0.0620 Inch
L3
0.0950 Inch
L4
0.0150 Inch
L5
0.0700 Inch
D4
0.0630 Inch
X
x -0.012
0.0120 Inch
G
WEIGHT
0.070 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
PU2
Packaging Unit
'1000','100'
Previews - 3D
Download CAD models