??
CAD model selection
SFC KOENIG MB 850-200
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 850 - Sealing Plug MB
Bill of material
SFC KOENIG MB 850-200
IDNR
Identnumber
TYPE
MB 850-200
CNSORDERNO
Material-NR.
300135450
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL BALL
DIN 1.3505
FORM
D1
EXPANDER
20.000 mm
L1
22.000 mm
L2
30.100 mm
D2
20.000 mm
D3
18.700 mm
L3
21.500 mm
L4
0.600 mm
L5
12.650 mm
D4
18.000 mm
X
0.800 mm
G
WEIGHT
44.240 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models