??
CAD model selection
SFC KOENIG MB 850-180
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 850 - Sealing Plug MB
Bill of material
SFC KOENIG MB 850-180
IDNR
Identnumber
TYPE
MB 850-180
CNSORDERNO
Material-NR.
300135448
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL BALL
DIN 1.3505
FORM
D1
EXPANDER
18.000 mm
L1
19.000 mm
L2
26.400 mm
D2
18.000 mm
D3
16.700 mm
L3
18.500 mm
L4
0.600 mm
L5
12.250 mm
D4
16.000 mm
X
0.600 mm
G
WEIGHT
31.340 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models