??
CAD model selection
SFC KOENIG MB 850-140
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 850 - Sealing Plug MB
Bill of material
SFC KOENIG MB 850-140
IDNR
Identnumber
TYPE
MB 850-140
CNSORDERNO
Material-NR.
300135444
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL BALL
DIN 1.3505
FORM
D1
EXPANDER
14.000 mm
L1
15.000 mm
L2
20.600 mm
D2
14.000 mm
D3
12.700 mm
L3
14.500 mm
L4
0.600 mm
L5
9.250 mm
D4
12.700 mm
X
0.400 mm
G
WEIGHT
14.720 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models