??
CAD model selection
SFC KOENIG MB 850-060
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 850 - Sealing Plug MB
Bill of material
SFC KOENIG MB 850-060
IDNR
Identnumber
TYPE
MB 850-060
CNSORDERNO
Material-NR.
300135431
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL BALL
DIN 1.0616
FORM
D1
EXPANDER
6.000 mm
L1
6.500 mm
L2
8.600 mm
D2
6.000 mm
D3
5.300 mm
L3
6.300 mm
L4
0.300 mm
L5
4.050 mm
D4
5.000 mm
X
0.400 mm
G
WEIGHT
1.170 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models