??
CAD model selection
SFC KOENIG MB 700-220
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 700 - Sealing Plug MB
Bill of material
SFC KOENIG MB 700-220
IDNR
Identnumber
TYPE
MB 700-220
CNSORDERNO
Material-NR.
300110726
M1
MATERIAL SLEEVE
DIN 1.4305
M2
MATERIAL BALL
DIN 1.3505
FORM
D1
EXPANDER
22.000 mm
L1
25.000 mm
L2
34.000 mm
D2
22.000 mm
D3
20.700 mm
L3
24.500 mm
L4
0.600 mm
L5
14.850 mm
D4
20.000 mm
X
0.800 mm
G
WEIGHT
58.610 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models