??
CAD model selection
SFC KOENIG MB 700-180
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 700 - Sealing Plug MB
Bill of material
SFC KOENIG MB 700-180
IDNR
Identnumber
TYPE
MB 700-180
CNSORDERNO
Material-NR.
300110724
M1
MATERIAL SLEEVE
DIN 1.4305
M2
MATERIAL BALL
DIN 1.3505
FORM
D1
EXPANDER
18.000 mm
L1
19.000 mm
L2
26.300 mm
D2
18.000 mm
D3
16.700 mm
L3
18.500 mm
L4
0.600 mm
L5
12.250 mm
D4
16.000 mm
X
0.600 mm
G
WEIGHT
31.340 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models