??
CAD model selection
SFC KOENIG MB 700-160
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 700 - Sealing Plug MB
Bill of material
SFC KOENIG MB 700-160
IDNR
Identnumber
TYPE
MB 700-160
CNSORDERNO
Material-NR.
300110722
M1
MATERIAL SLEEVE
DIN 1.4305
M2
MATERIAL BALL
DIN 1.3505
FORM
D1
EXPANDER
16.000 mm
L1
17.000 mm
L2
23.400 mm
D2
16.000 mm
D3
14.700 mm
L3
16.500 mm
L4
0.600 mm
L5
11.350 mm
D4
14.000 mm
X
0.600 mm
G
WEIGHT
22.000 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models