??
CAD model selection
SFC KOENIG MB 700-140
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 700 - Sealing Plug MB
Bill of material
SFC KOENIG MB 700-140
IDNR
Identnumber
TYPE
MB 700-140
CNSORDERNO
Material-NR.
300110721
M1
MATERIAL SLEEVE
DIN 1.4305
M2
MATERIAL BALL
DIN 1.3505
FORM
D1
EXPANDER
14.000 mm
L1
15.000 mm
L2
20.400 mm
D2
14.000 mm
D3
12.700 mm
L3
14.500 mm
L4
0.600 mm
L5
9.250 mm
D4
12.700 mm
X
0.400 mm
G
WEIGHT
14.720 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models