??
CAD model selection
SFC KOENIG MB 700-120
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 700 - Sealing Plug MB
Bill of material
SFC KOENIG MB 700-120
IDNR
Identnumber
TYPE
MB 700-120
CNSORDERNO
Material-NR.
300110720
M1
MATERIAL SLEEVE
DIN 1.4305
M2
MATERIAL BALL
DIN 1.3505
FORM
D1
EXPANDER
12.000 mm
L1
13.000 mm
L2
17.800 mm
D2
12.000 mm
D3
10.600 mm
L3
12.800 mm
L4
0.300 mm
L5
8.250 mm
D4
11.000 mm
X
0.400 mm
G
WEIGHT
9.310 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models