??
CAD model selection
SFC KOENIG MB 600-140
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 600 - Sealing Plug MB
Bill of material
SFC KOENIG MB 600-140
IDNR
Identnumber
TYPE
MB 600-140
CNSORDERNO
Material-NR.
300110694
M1
MATERIAL SLEEVE
DIN 1.4305 (AISI 303)
M2
MATERIAL BALL
DIN 1.4301 (AISI 304)
FORM
D1
EXPANDER
14.000 mm
L1
15.000 mm
L2
20.500 mm
D2
14.000 mm
D3
12.700 mm
L3
14.500 mm
L4
0.600 mm
L5
9.250 mm
D4
12.700 mm
X
0.400 mm
G
WEIGHT
14.810 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models