??
CAD model selection
SFC KOENIG MB 600-100
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 600 - Sealing Plug MB
Bill of material
SFC KOENIG MB 600-100
IDNR
Identnumber
TYPE
MB 600-100
CNSORDERNO
Material-NR.
300110692
M1
MATERIAL SLEEVE
DIN 1.4305 (AISI 303)
M2
MATERIAL BALL
DIN 1.4301 (AISI 304)
FORM
D1
EXPANDER
10.000 mm
L1
11.000 mm
L2
15.100 mm
D2
10.000 mm
D3
9.400 mm
L3
10.800 mm
L4
0.300 mm
L5
7.150 mm
D4
9.000 mm
X
0.400 mm
G
WEIGHT
5.500 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models