??
CAD model selection
SFC KOENIG MB 600-070
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 600 - Sealing Plug MB
Bill of material
SFC KOENIG MB 600-070
IDNR
Identnumber
TYPE
MB 600-070
CNSORDERNO
Material-NR.
300110689
M1
MATERIAL SLEEVE
DIN 1.4305 (AISI 303)
M2
MATERIAL BALL
DIN 1.4301 (AISI 304)
FORM
D1
EXPANDER
7.000 mm
L1
7.500 mm
L2
10.100 mm
D2
7.000 mm
D3
6.400 mm
L3
7.300 mm
L4
0.300 mm
L5
4.650 mm
D4
6.000 mm
X
0.400 mm
G
WEIGHT
1.910 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models