??
CAD model selection
SFC KOENIG MB 600-040
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 600 - Sealing Plug MB
Bill of material
SFC KOENIG MB 600-040
IDNR
Identnumber
TYPE
MB 600-040
CNSORDERNO
Material-NR.
300110686
M1
MATERIAL SLEEVE
DIN 1.4305 (AISI 303)
M2
MATERIAL BALL
DIN 1.4301 (AISI 304)
FORM
D1
EXPANDER
4.000 mm
L1
4.000 mm
L2
5.100 mm
D2
4.000 mm
D3
3.300 mm
L3
3.800 mm
L4
0.300 mm
L5
2.750 mm
D4
3.000 mm
X
0.200 mm
G
WEIGHT
0.340 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models