??
CAD model selection
SFC KOENIG LK 600-070
HELP_VARIABLE
Company
SFC KOENIG
Description
LK 600 - Sealing Plug LK
Bill of material
SFC KOENIG LK 600-070
IDNR
Identnumber
TYPE
LK 600-070
CNSORDERNO
Material-NR.
300162295
M1
MATERIAL SLEEVE
1.4305
M2
MATERIAL MANDREL
1.4542
FORM
D1
7.000 mm
L1
5.500 mm
D2
3.800 mm
L2
32.000 mm
D3
7.000 mm
L3
8.800 mm
D4
5.700 mm
L4
5.800 mm
GV
WEIGHT PRE-ASSEMBLED
3.700 g
GM
WEIGHT INSTALLED
3.700 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models