??
CAD model selection
SFC KOENIG LK 600-050
HELP_VARIABLE
Company
SFC KOENIG
Description
LK 600 - Sealing Plug LK
Bill of material
SFC KOENIG LK 600-050
IDNR
Identnumber
TYPE
LK 600-050
CNSORDERNO
Material-NR.
300162289
M1
MATERIAL SLEEVE
1.4305
M2
MATERIAL MANDREL
1.4542
FORM
D1
5.000 mm
L1
4.500 mm
D2
2.500 mm
L2
36.000 mm
D3
5.000 mm
L3
7.100 mm
D4
4.000 mm
L4
4.800 mm
GV
WEIGHT PRE-ASSEMBLED
1.800 g
GM
WEIGHT INSTALLED
1.810 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models