??
CAD model selection
SFC KOENIG CV 588-100
HELP_VARIABLE
Company
SFC KOENIG
Description
CV 588 - Sealing plug CV
Bill of material
SFC KOENIG CV 588-100
IDNR
Identnumber
TYPE
CV 588-100 mm
CNSORDERNO
Material-NR.
300169500
M1
MATERIAL SLEEVE
Stainless Steel (316) ASTM A580
M2
MATERIAL BALL
Stainless Steel AISI 316
FORM
D1
EXPANDER
10.0 mm
L1
l1 ±0.13
11.00 mm
L2
Ref.
15.2 mm
L4
l4 ±0.13
10.70 mm
D2
d2 +.10/-0
10.0 mm
D3
d3 MAX.
9.2 mm
L3
MIN.
10.8 mm
X
X ±0.10
0.2 mm
S
s ±0.2
4.2 mm
PU1
Packaging Unit
100
PU2
Packaging Unit
500
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models