??
CAD model selection
SFC KOENIG CV 588-060
HELP_VARIABLE
Company
SFC KOENIG
Description
CV 588 - Sealing plug CV
Bill of material
SFC KOENIG CV 588-060
IDNR
Identnumber
TYPE
CV 588-060 mm
CNSORDERNO
Material-NR.
300169496
M1
MATERIAL SLEEVE
Stainless Steel (316) ASTM A580
M2
MATERIAL BALL
Stainless Steel AISI 316
FORM
D1
EXPANDER
6.0 mm
L1
l1 ±0.13
6.50 mm
L2
Ref.
8.6 mm
L4
l4 ±0.13
6.20 mm
D2
d2 +.10/-0
6.0 mm
D3
d3 MAX.
5.3 mm
L3
MIN.
6.3 mm
X
X ±0.10
0.2 mm
S
s ±0.2
2.3 mm
PU1
Packaging Unit
100
PU2
Packaging Unit
1000
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models