??
CAD model selection
SFC KOENIG CV 173-343
HELP_VARIABLE
Company
SFC KOENIG
Description
CV 173 Inch - Sealing plug CV
Bill of material
SFC KOENIG CV 173-343
IDNR
Identnumber
TYPE
CV 173-343 Inch
CNSORDERNO
Material-NR.
300169299
M1
MATERIAL SLEEVE
Aluminium 2024-T4 QQ-A 225/6
M2
MATERIAL BALL
Stainless Steel AISI 302/304
FORM
D1
EXPANDER
0.3437 Inch
L1
l1 ±0.13
0.394 Inch
L2
l2 ~ Ref.
0.52 Inch
L4
l4 ±0.13
0.382 Inch
D2
d2 +.10
0.3437 Inch
D3
d3 MAX.
0.312 Inch
L3
MIN.
0.385 Inch
X
X ±0.10
0.010 Inch
S
s ±0.2
0.140 Inch
PU1
Packaging Unit
100
PU2
Packaging Unit
500
ZOLLT
Zolltarifnummern
73181592099
Previews - 3D
Download CAD models