??
CAD model selection
SFC KOENIG CV 173-156S
HELP_VARIABLE
Company
SFC KOENIG
Description
CV 173 Inch Short - Sealing plug CV
Bill of material
SFC KOENIG CV 173-156S
IDNR
Identnumber
TYPE
CV 173-156S Inch
CNSORDERNO
Material-NR.
300169287
M1
MATERIAL SLEEVE
Aluminium 2024-T4 QQ-A 225/6
M2
MATERIAL BALL
Stainless Steel AISI 302/304
FORM
D1
EXPANDER
0.156 Inch
L1
l1 ±0.13
0.125 Inch
L2
l2 ~ Ref.
0.17 Inch
L4
l4 ±0.13
0.110 Inch
D2
d2 +.10
0.1562 Inch
D3
d3 MAX.
0.130 Inch
L3
MIN.
0.113 Inch
X
X ±0.10
0.000 Inch
S
s ±0.2
0.040 Inch
PU1
Packaging Unit
100
PU2
Packaging Unit
1000
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models