??
CAD model selection
SFC KOENIG CV 173-120
HELP_VARIABLE
Company
SFC KOENIG
Description
CV 173 - Sealing plug CV
Bill of material
SFC KOENIG CV 173-120
IDNR
Identnumber
TYPE
CV 173-120 mm
CNSORDERNO
Material-NR.
300169283
M1
MATERIAL SLEEVE
Aluminium 2024-T4 QQ-A 225/6
M2
MATERIAL BALL
Stainless Steel AISI 302/304
FORM
D1
EXPANDER
12.0 mm
L1
l1 ±0.13
13.00 mm
L2
Ref.
18.0 mm
L4
l4 ±0.13
12.70 mm
D2
d2 +.10/-0
12.0 mm
D3
d3 MAX.
11.0 mm
L3
MIN.
12.8 mm
X
X ±0.10
0.2 mm
S
s ±0.2
5.1 mm
PU1
Packaging Unit
50
PU2
Packaging Unit
250
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models