??
CAD model selection
SFC KOENIG CV 173-040
HELP_VARIABLE
Company
SFC KOENIG
Description
CV 173 - Sealing plug CV
Bill of material
SFC KOENIG CV 173-040
IDNR
Identnumber
TYPE
CV 173-040 mm
CNSORDERNO
Material-NR.
300169276
M1
MATERIAL SLEEVE
Aluminium 2024-T4 QQ-A 225/6
M2
MATERIAL BALL
Stainless Steel AISI 302/304
FORM
D1
EXPANDER
4.0 mm
L1
l1 ±0.13
4.00 mm
L2
Ref.
5.2 mm
L4
l4 ±0.13
3.70 mm
D2
d2 +.10/-0
4.0 mm
D3
d3 MAX.
3.3 mm
L3
MIN.
3.8 mm
X
X ±0.10
0.2 mm
S
s ±0.2
1.4 mm
PU1
Packaging Unit
100
PU2
Packaging Unit
1000
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models