??
CAD model selection
SFC KOENIG MB600-250A
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 600 Inch - Sealing Plug MB
Bill of material
SFC KOENIG MB600-250A
IDNR
Identnumber
TYPE
MB600-250A
CNSORDERNO
Material-NR.
300116830
M1
MATERIAL SLEEVE
DIN 1.4305 (AISI 303)
M2
MATERIAL BALL
DIN 1.4301 (AISI 304)
FORM
D1
EXPANDER
0.249 Inch
L1
0.2600 Inch
L2
0.3520 Inch
D2
0.2500 Inch
D3
0.2180 Inch
L3
0.2120 Inch
L4
0.0590 Inch
L5
0.1510 Inch
D4
0.2190 Inch
X
x -0.012
0.0120 Inch
G
WEIGHT
1.260 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
PU2
Packaging Unit
'500','100'
Previews - 3D
Download CAD models