??
CAD model selection
SFC KOENIG MB600-125A
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 600 Inch - Sealing Plug MB
Bill of material
SFC KOENIG MB600-125A
IDNR
Identnumber
TYPE
MB600-125A
CNSORDERNO
Material-NR.
300116823
M1
MATERIAL SLEEVE
DIN 1.4305 (AISI 303)
M2
MATERIAL BALL
DIN 1.4301 (AISI 304)
FORM
D1
EXPANDER
0.124 Inch
L1
0.1380 Inch
L2
0.1720 Inch
D2
0.1250 Inch
D3
0.0930 Inch
L3
0.1250 Inch
L4
0.0230 Inch
L5
0.0800 Inch
D4
0.0940 Inch
X
x -0.012
0.0120 Inch
G
WEIGHT
0.170 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
PU2
Packaging Unit
'1000','100'
Previews - 3D
Download CAD models