??
CAD model selection
SFC KOENIG MB 700-040
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 700 - Sealing Plug MB
Bill of material
SFC KOENIG MB 700-040
IDNR
Identnumber
TYPE
MB 700-040
CNSORDERNO
Material-NR.
300110704
M1
MATERIAL SLEEVE
DIN 1.4305
M2
MATERIAL BALL
DIN 1.0616
FORM
D1
EXPANDER
4.000 mm
L1
4.000 mm
L2
5.200 mm
D2
4.000 mm
D3
3.300 mm
L3
3.800 mm
L4
0.300 mm
L5
2.750 mm
D4
3.000 mm
X
0.200 mm
G
WEIGHT
0.340 g
PU
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models