CAD model selection
SFC KOENIG LK 950-180
Company
SFC KOENIG
Description
LK 950 - Sealing Plug LK
Bill of material
SFC KOENIG LK 950-180
IDNR
Identnumber
TYPE
LK 950-180
CNSORDERNO
Material-NR.
300159701
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.0718
FORM
pre-assembled
installed
D1
18.000 mm
L1
12.000 mm
D2
6.100 mm
L2
46.000 mm
D3
18.000 mm
L3
18.300 mm
D4
14.800 mm
L4
13.000 mm
GV
WEIGHT PRE-ASSEMBLED
28.000 g
GM
WEIGHT INSTALLED
28.050 g
PU
Packaging Unit
250
100
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models