CAD model selection
SFC KOENIG LK 950-160
Company
SFC KOENIG
Description
LK 950 - Sealing Plug LK
Bill of material
SFC KOENIG LK 950-160
IDNR
Identnumber
TYPE
LK 950-160
CNSORDERNO
Material-NR.
300139162
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.5523
FORM
pre-assembled
installed
D1
16.000 mm
L1
10.500 mm
D2
5.900 mm
L2
42.000 mm
D3
16.000 mm
L3
16.000 mm
D4
11.200 mm
L4
11.500 mm
GV
WEIGHT PRE-ASSEMBLED
21.200 g
GM
WEIGHT INSTALLED
21.170 g
PU
Packaging Unit
250
100
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models