CAD model selection
SFC KOENIG LK 950-140
Company
SFC KOENIG
Description
LK 950 - Sealing Plug LK
Bill of material
SFC KOENIG LK 950-140
IDNR
Identnumber
TYPE
LK 950-140
CNSORDERNO
Material-NR.
300134275
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.5523
FORM
pre-assembled
installed
D1
14.000 mm
L1
8.000 mm
D2
5.900 mm
L2
36.000 mm
D3
14.000 mm
L3
12.200 mm
D4
9.250 mm
L4
9.000 mm
GV
WEIGHT PRE-ASSEMBLED
14.000 g
GM
WEIGHT INSTALLED
13.980 g
PU
Packaging Unit
250
100
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models