CAD model selection
SFC KOENIG LK 950-120
Company
SFC KOENIG
Description
LK 950 - Sealing Plug LK
Bill of material
SFC KOENIG LK 950-120
IDNR
Identnumber
TYPE
LK 950-120
CNSORDERNO
Material-NR.
300122396
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.5523
FORM
pre-assembled
installed
D1
12.000 mm
L1
7.500 mm
D2
5.900 mm
L2
36.000 mm
D3
12.000 mm
L3
11.700 mm
D4
9.200 mm
L4
7.800 mm
GV
WEIGHT PRE-ASSEMBLED
11.880 g
GM
WEIGHT INSTALLED
12.210 g
PU
Packaging Unit
500
100
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models