CAD model selection
SFC KOENIG LK 950-070
Company
SFC KOENIG
Description
LK 950 - Sealing Plug LK
Bill of material
SFC KOENIG LK 950-070
IDNR
Identnumber
TYPE
LK 950-070
CNSORDERNO
Material-NR.
300122392
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.5523
FORM
pre-assembled
installed
D1
7.000 mm
L1
5.500 mm
D2
4.200 mm
L2
34.000 mm
D3
7.000 mm
L3
8.000 mm
D4
5.500 mm
L4
5.800 mm
GV
WEIGHT PRE-ASSEMBLED
4.450 g
GM
WEIGHT INSTALLED
4.700 g
PU
Packaging Unit
500
100
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models