CAD model selection
SFC KOENIG LK 950-060
Company
SFC KOENIG
Description
LK 950 - Sealing Plug LK
Bill of material
SFC KOENIG LK 950-060
IDNR
Identnumber
TYPE
LK 950-060
CNSORDERNO
Material-NR.
300122391
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.5523
FORM
pre-assembled
installed
D1
6.000 mm
L1
5.000 mm
D2
3.400 mm
L2
36.000 mm
D3
6.000 mm
L3
7.400 mm
D4
4.800 mm
L4
5.300 mm
GV
WEIGHT PRE-ASSEMBLED
3.160 g
GM
WEIGHT INSTALLED
3.120 g
PU
Packaging Unit
1000
100
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models