CAD model selection
SFC KOENIG LK 950-050
Company
SFC KOENIG
Description
LK 950 - Sealing Plug LK
Bill of material
SFC KOENIG LK 950-050
IDNR
Identnumber
TYPE
LK 950-050
CNSORDERNO
Material-NR.
300122390
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.5523
FORM
pre-assembled
installed
D1
5.000 mm
L1
4.500 mm
D2
2.950 mm
L2
36.000 mm
D3
5.000 mm
L3
6.900 mm
D4
4.000 mm
L4
4.800 mm
GV
WEIGHT PRE-ASSEMBLED
2.290 g
GM
WEIGHT INSTALLED
2.280 g
PU
Packaging Unit
1000
100
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models