CAD model selection
SFC KOENIG LK 950-040
Company
SFC KOENIG
Description
LK 950 - Sealing Plug LK
Bill of material
SFC KOENIG LK 950-040
IDNR
Identnumber
TYPE
LK 950-040
CNSORDERNO
Material-NR.
300122387
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.5523
FORM
pre-assembled
installed
D1
4.000 mm
L1
3.700 mm
D2
2.200 mm
L2
36.000 mm
D3
4.000 mm
L3
5.500 mm
D4
3.300 mm
L4
4.000 mm
GV
WEIGHT PRE-ASSEMBLED
1.290 g
GM
WEIGHT INSTALLED
1.260 g
PU
Packaging Unit
1000
100
ZOLLT
Customs Tariff Numbers
73181592099
Previews - 3D
Download CAD models