CAD model selection
SFC KOENIG LK 600-100
Company
SFC KOENIG
Description
LK 600 - Sealing Plug LK
Bill of material
SFC KOENIG LK 600-100
IDNR
Identnumber
TYPE
LK 600-100
CNSORDERNO
Material-NR.
300162302
M1
MATERIAL SLEEVE
1.4305
M2
MATERIAL MANDREL
1.4542
FORM
pre-assembled
installed
D1
10.000 mm
L1
7.000 mm
D2
4.900 mm
L2
34.000 mm
D3
10.000 mm
L3
11.000 mm
D4
8.000 mm
L4
7.500 mm
GV
WEIGHT PRE-ASSEMBLED
7.700 g
GM
WEIGHT INSTALLED
7.650 g
PU
Packaging Unit
500
100
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models