CAD model selection
SFC KOENIG LK 600-080
Company
SFC KOENIG
Description
LK 600 - Sealing Plug LK
Bill of material
SFC KOENIG LK 600-080
IDNR
Identnumber
TYPE
LK 600-080
CNSORDERNO
Material-NR.
300162299
M1
MATERIAL SLEEVE
1.4305
M2
MATERIAL MANDREL
1.4542
FORM
pre-assembled
installed
D1
8.000 mm
L1
6.500 mm
D2
4.300 mm
L2
34.000 mm
D3
8.000 mm
L3
10.500 mm
D4
6.400 mm
L4
7.000 mm
GV
WEIGHT PRE-ASSEMBLED
5.300 g
GM
WEIGHT INSTALLED
5.260 g
PU
Packaging Unit
500
100
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models