??
CAD model selection
SFC KOENIG CV 588-125S
HELP_VARIABLE
Company
SFC KOENIG
Description
CV 588 Inch Short - Sealing plug CV
Bill of material
SFC KOENIG CV 588-125S
IDNR
Identnumber
TYPE
CV 588-125S Inch
CNSORDERNO
Material-NR.
300169502
M1
Sleeve Material
Stainless Steel (316) ASTM A580
M2
MATERIAL BALL
Stainless Steel AISI 316
FORM
Form
D1
EXPANDER
0.125 Inch
L1
l1 ±0.13
0.125 Inch
L2
l2 ~ Ref.
0.16 Inch
L4
l4 ±0.13
0.110 Inch
D2
d2 +.10
0.1250 Inch
D3
d3 MAX.
0.100 Inch
L3
MIN.
0.113 Inch
X
X ±0.10
0.007 Inch
S
s ±0.2
0.042 Inch
PU1
Packaging Unit
100
PU2
Packaging Unit
1000
ZOLLT
Customs Tariff Numbers
73181591011
Previews - 3D
Download CAD models